Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI2-Q9.5-AP6/S34-0.25/S01 | TURCK - Your Global Automation Partner
Inductive Sensor Resistant to magnetic fields
NI2-Q9.5-AP6/S34-0.25/S01
Order ID no. 1650213
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
20 mm x 17 mm x 9,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP GR-20
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP GR-20
Special features
Resistant to magnetic fields
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
71,10 €
home
Turck-Shop
Products
Others
NI2-Q9.5-AP6/S34-0.25/S01
Item Total
71,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support