Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8U-P18-AP6/S139-S90 20M | TURCK - Your Global Automation Partner
Inductive Sensor
BI8U-P18-AP6/S139-S90 20M
Order ID no. 1650218
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
20
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
8
Special features
Underwater
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
171,80 €
Item Total
171,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI8U-P18-AP6/S139-S90 20M
Contact Support