Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI3-K14K-2AP6X3-TVP-TB8S-TBEZ4G | TURCK - Your Global Automation Partner
Accessories
NI3-K14K-2AP6X3-TVP-TB8S-TBEZ4G
Order ID no. 1650267
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Operating voltage
DC
Output function
PNP
Protection class
IP00
Rated switching distance (mm)
3
Switching element function
2 x NO contact
Switching frequency (kHz)
0.05
Key Features
Protection class
IP00
In Stock
Price Group
E1
List Price
118,20 €
Item Total
118,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI3-K14K-2AP6X3-TVP-TB8S-TBEZ4G
Contact Support