Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI2-Q9.5-0.05/0.185-BP1-2AP6/S34 | TURCK - Your Global Automation Partner
Sensor was never produced in Series
NI2-Q9.5-0.05/0.185-BP1-2AP6/S34
Order ID no. 1650308
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable length (m)
0.05
Design
Monitoring Kit for Spanners
Dimensions (L x W x H)
46 mm x 18 mm
Housing material
Metal
Housing quality
ZNAL4
Mounting conditions
Non-flush
Quality active face
PP GR-20
Rated switching distance (mm)
2
Switching frequency (kHz)
0.03
In Stock
Price Group
E1
List Price
116,70 €
Item Total
116,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI2-Q9.5-0.05/0.185-BP1-2AP6/S34
Contact Support