Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-P18-RP6/S139-S1261 12M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-P18-RP6/S139-S1261 12M
Order ID no. 1660349
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
5
Special features
Underwater
Switching element function
NC contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
BI5-P18-RP6/S139-S1261 12M
In Stock
Price Group
E1
List Price
153,00 €
Item Total
153,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support