Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8U-Q08-RP6X2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI8U-Q08-RP6X2
Order ID no. 1662012
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
GD-Zn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
85,80 €
Item Total
85,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI8U-Q08-RP6X2
Contact Support