Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8U-Q10-AP6X2/S105 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI8U-Q10-AP6X2/S105 7M
Order ID no. 1662013
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
7
Design
Rectangular
Dimensions (L x W x H)
42 mm x 25 mm x 10,8 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
91,80 €
Item Total
91,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI8U-Q10-AP6X2/S105 7M
Contact Support