Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI10U-QP08-AP6X2-0.3-PSG3M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI10U-QP08-AP6X2-0.3-PSG3M
Order ID no. 1662017
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP67
In Stock
Price Group
E2
List Price
87,00 €
home
Turck-Shop
Products
Others
NI10U-QP08-AP6X2-0.3-PSG3M
Item Total
87,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support