Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8U-Q08-AP6X2-0.12-PSG4.31M/S1230 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Obsoleting Jan. 2024
BI8U-Q08-AP6X2-0.12-PSG4.31M/S1230
Order ID no. 1662024
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.12
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
Zamak
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
89,00 €
Item Total
89,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI8U-Q08-AP6X2-0.12-PSG4.31M/S1230
Contact Support