Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8U-Q08-AP6X2-0.5-RS4T/S1765 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI8U-Q08-AP6X2-0.5-RS4T/S1765
Order ID no. 1662087
home
Home
Loading...
Technical Data
Downloads
Special features
weldguard®
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.5
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Housing material
Metal
Housing quality
Zamak
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
8
Switching element function
NO contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
BI8U-Q08-AP6X2-0.5-RS4T/S1765
In Stock
Price Group
E1
List Price
€203.50
Item Total
€203.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support