Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BID1.5-G120KK-AP6 | TURCK - Your Global Automation Partner
Inductive Sensor For High Pressures
BID1.5-G120KK-AP6
Order ID no. 1682003
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
ZrO<sub>2</sub>
Rated switching distance (mm)
1.5
Special features
Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
0.6
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
204,00 €
home
Turck-Shop
Products
Others
BID1.5-G120KK-AP6
Item Total
5.100,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support