Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-K18K-AP6 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-K18K-AP6
Order ID no. 1683610
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA6-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI5-K18K-AP6
In Stock
Price Group
E1
List Price
92,10 €
Item Total
92,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support