Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BID2-G180-AN6/S212 | TURCK - Your Global Automation Partner
Inductive Sensor
BID2-G180-AN6/S212
Order ID no. 1688011
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Special features
Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BID2-G180-AN6/S212
In Stock
Price Group
E1
List Price
212,60 €
Item Total
212,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support