Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI4-KR12-AP62 | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-KR12-AP62
Order ID no. 16890
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Electrical connection
Flat connector
Housing material
Plastic
Housing quality
PA6-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA6-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
0.8
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
17,00 €
Item Total
17,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI4-KR12-AP62
Contact Support