Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1.5-H08-AP6X/S90 3M | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-H08-AP6X/S90 3M
Order ID no. 1689601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
3
Design
Smooth barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
77,30 €
home
Turck-Shop
Products
Others
BI1.5-H08-AP6X/S90 3M
Item Total
77,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support