Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI12-G30-AM6/37X/S97 | TURCK - Your Global Automation Partner
Inductive Sensor
BI12-G30-AM6/37X/S97
Order ID no. 1711200
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Electrical connection
Cable
Design
Threaded barrel
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
Potential-free
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
12
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
€273.10
Item Total
€273.10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI12-G30-AM6/37X/S97
Contact Support