Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MIB3-EM18-AP6/S1313 | TURCK - Your Global Automation Partner
Magnetic Field Sensor
MIB3-EM18-AP6/S1313
Order ID no. 1752411
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
150
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
6
Key Features
Protection class
IP67
Price Group
E1
List Price
2.763,00 €
Item Total
2.763,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MIB3-EM18-AP6/S1313
Contact Support