Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU30-EMT18-LIX-H1141 | TURCK - Your Global Automation Partner
ultrasonic sensor
RU30-EMT18-LIX-H1141
Order ID no. 1810010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
101 mm
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Max. range (mm)
300
Output function
Analog output
Protection class
IP67
Special features
Interface
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
573,00 €
Item Total
573,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU30-EMT18-LIX-H1141
Contact Support