Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU100-M18-LIX-H1141 | TURCK - Your Global Automation Partner
ultrasonic sensor
RU100-M18-LIX-H1141
Order ID no. 1810205
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
104 mm
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
1000
Output function
Analog output
Protection class
IP67
Special features
Interface
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
497,10 €
Item Total
497,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU100-M18-LIX-H1141
Contact Support