Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RU30-Q30-LUX-H1141 | TURCK - Your Global Automation Partner
Consumption only
RU30-Q30-LUX-H1141
Order ID no. 1820005
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
88 mm x 65 mm x 30 mm
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Plastic
Housing quality
Crastin, SK645FR
Max. range (mm)
300
Output function
Analog output
Protection class
IP65
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
RU30-Q30-LUX-H1141
In Stock
Price Group
B1
List Price
319,20 €
Item Total
319,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support