Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU100-Q30-LUX-H1141/S710 | TURCK - Your Global Automation Partner
RU100-Q30-LUX-H1141/S710
Order ID no. 1820208
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
88 mm x 65 mm x 30 mm
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Plastic
Housing quality
Crastin, SK645FR
Max. range (mm)
1000
Output function
Analog output
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
411,40 €
Item Total
411,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU100-Q30-LUX-H1141/S710
Contact Support