Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DU6-2AP8X2-H1151 | TURCK - Your Global Automation Partner
ultrasonic sensor
DU6-2AP8X2-H1151
Order ID no. 1820400
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Design
Cylinder, threaded
Electrical connection
Connector
Function
Ultrasonic opposed mode sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
600
Output function
PNP
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
1.130,00 €
Item Total
1.130,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DU6-2AP8X2-H1151
Contact Support