Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU30-M30-AP8-H1141 | TURCK - Your Global Automation Partner
ultrasonic sensor
RU30-M30-AP8-H1141
Order ID no. 1830001
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
300
Output function
PNP
Protection class
IP65
Switching element function
NO contact
Key Features
Protection class
IP65
Price Group
B1
List Price
439,80 €
Item Total
439,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU30-M30-AP8-H1141
Contact Support