Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU20-M18K-LFX-H1141 | TURCK - Your Global Automation Partner
ultrasonic sensor
RU20-M18K-LFX-H1141
Order ID no. 1830030
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
63 mm
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
200
Output function
Frequency
Protection class
IP67
Key Features
Protection class
IP67
Price Group
B1
List Price
242,20 €
Item Total
242,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU20-M18K-LFX-H1141
Contact Support