Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RUR70-M18K-AP8X-H1141 | TURCK - Your Global Automation Partner
Ultrasonic sensor Retroreflective Sensor
RUR70-M18K-AP8X-H1141
Order ID no. 1830037
In Stock
Item Total
204,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RUR70-M18K-AP8X-H1141
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
63 mm
Electrical connection
Connector
Function
Ultrasonic retroreflective sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
700
Output function
PNP
Protection class
IP67
Special features
Teach input
Switching element function
normally open NO
Key Features
Protection class
IP67
Price Group
B1
List Price
204,80 €
Contact Support
0