Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RUN40-Q12-AP8X-V1141 | TURCK - Your Global Automation Partner
ultrasonic sensor
RUN40-Q12-AP8X-V1141
Order ID no. 1830050
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
31 mm x 12 mm x 20 mm
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
400
Output function
PNP
Protection class
IP67
Special features
Teach input
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
188,40 €
Item Total
188,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RUN40-Q12-AP8X-V1141
Contact Support