Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RUR40-Q12-AP8X | TURCK - Your Global Automation Partner
ultrasonic sensor
RUR40-Q12-AP8X
Order ID no. 1830051
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
31 mm x 12 mm x 20 mm
Electrical connection
Cable
Function
Ultrasonic retroreflective sensor
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
400
Output function
PNP
Protection class
IP67
Special features
Teach input
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
188,40 €
Item Total
188,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RUR40-Q12-AP8X
Contact Support