Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RUC130-M30-LIAP8X-H1151 | TURCK - Your Global Automation Partner
ultrasonic sensor
RUC130-M30-LIAP8X-H1151
Order ID no. 1840230
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
131 mm
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
1300
Output function
PNP/Analog output
Protection class
IP65
Special features
Interface
Switching element function
NO contact
Key Features
Protection class
IP65
Price Group
B1
List Price
840,00 €
Item Total
840,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RUC130-M30-LIAP8X-H1151
Contact Support