Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RUC300-M3047-2AP8X-H1151/S344 | TURCK - Your Global Automation Partner
ultrasonic sensor
RUC300-M3047-2AP8X-H1151/S344
Order ID no. 1840422
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
3000
Output function
PNP
Protection class
IP65
Special features
Interface
Switching element function
2 x NO contact
Key Features
Protection class
IP65
Price Group
B1
List Price
787,00 €
Item Total
787,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RUC300-M3047-2AP8X-H1151/S344
Contact Support