Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RUC600-M3065-AN8X-H1141 | TURCK - Your Global Automation Partner
ultrasonic sensor
RUC600-M3065-AN8X-H1141
Order ID no. 1840601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
163,5 mm
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
6000
Output function
NPN
Protection class
IP65
Special features
Interface
Switching element function
NO contact
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
639,00 €
Item Total
639,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RUC600-M3065-AN8X-H1141
Contact Support