Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RUC300-MT3047-LIAP8X-H1151 | TURCK - Your Global Automation Partner
ultrasonic sensor
RUC300-MT3047-LIAP8X-H1151
Order ID no. 1840631
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
150 mm
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
3000
Output function
PNP/Analog output
Protection class
IP65
Switching element function
NO contact
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
RUC300-MT3047-LIAP8X-H1151
In Stock
Price Group
B1
List Price
947,00 €
Item Total
947,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support