Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU600-M3065-ASIX3-H1140 | TURCK - Your Global Automation Partner
ultrasonic sensor
RU600-M3065-ASIX3-H1140
Order ID no. 1871020
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
162 mm
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
6000
Output function
AS-i
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
771,00 €
Item Total
771,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU600-M3065-ASIX3-H1140
Contact Support