Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI40U-CP40-ASIX2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI40U-CP40-ASIX2
Order ID no. 1901008
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Communication protocol
AS-Interface
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP68
Quality active face
PA6-GF30-X
Rated switching distance (mm)
40
Special features
Factor 1, Sn +, uprox+
Switching frequency (kHz)
0.2
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
132,50 €
Item Total
132,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI40U-CP40-ASIX2
Contact Support