Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-M18-ASIX-H1140/S1266 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-M18-ASIX-H1140/S1266
Order ID no. 1901019
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Communication protocol
AS-Interface
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching frequency (kHz)
0.2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
118,20 €
home
Turck-Shop
Products
Others
BI5U-M18-ASIX-H1140/S1266
Item Total
118,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support