Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI4-DSU26TC-2ASIX4 | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-DSU26TC-2ASIX4
Order ID no. 1902006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Communication protocol
AS-Interface
Design
Dual sensor for rotary actuators
Dimensions (L x W x H)
68 mm x 60 mm x 35,4 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PP-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PP-GF30
Rated switching distance (mm)
4
Switching element function
2 x NO contact
Switching frequency (kHz)
0.03
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
211,10 €
Item Total
211,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI4-DSU26TC-2ASIX4
Contact Support