Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKCV 483B-40M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Feldbuskabel für PROFIBUS-PA
WKCV 483B-40M
Order ID no. 200002630
home
Home
Loading...
Technical Data
Downloads
Voltage (V)
300
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Core cross-section (mm²)
0.8
Cable length (m)
40
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Stainless Steel
Application
Data
Design
Connection Cable
Network protocol
PROFIBUS-PA
Product type
Premoulded cable
Key Features
Network protocol
PROFIBUS-PA
In Stock
Price Group
K3
List Price
€290.50
home
Turck-Shop
Products
Others
WKCV 483B-40M
Item Total
€290.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support