Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC8-Q10-AP6X2-V1131/S250 | TURCK - Your Global Automation Partner
Rated switching distance: 8 mm, Flush
BC8-Q10-AP6X2-V1131/S250
Order ID no. 2006051
In Stock
home
Home
Loading...
Technical Data
Downloads
Approvals
UL
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
8
Price Group
D2
List Price
107,50 €
Item Total
107,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC8-Q10-AP6X2-V1131/S250
Contact Support