Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-S30-Y1X-0.05-PSG4.21M | TURCK - Your Global Automation Partner
Capacitive Sensor
BC10-S30-Y1X-0.05-PSG4.21M
Order ID no. 2010022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.05
Connector type
M8 x 1
Design
Threaded barrel
Dimensions (L x W x H)
63 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching frequency (kHz)
0.1
home
Turck-Shop
Products
Others
BC10-S30-Y1X-0.05-PSG4.21M
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
130,00 €
Item Total
130,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support