Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-QF5.5-Y1X-2-RS4.21/S250 | TURCK - Your Global Automation Partner
Capacitive Sensor
BC5-QF5.5-Y1X-2-RS4.21/S250
Order ID no. 2030001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
54 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
5
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
77,30 €
home
Turck-Shop
Products
Others
BC5-QF5.5-Y1X-2-RS4.21/S250
Item Total
77,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support