Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-M30-ADZ3X 4M | TURCK - Your Global Automation Partner
Cable length 4 m
BC10-M30-ADZ3X 4M
Order ID no. 2201004
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
4
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
10
In Stock
Price Group
D2
List Price
191,00 €
Item Total
191,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC10-M30-ADZ3X 4M
Contact Support