Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-M30-RDZ3X | TURCK - Your Global Automation Partner
Rated switching distance: 10 mm, Flush
BC10-M30-RDZ3X
Order ID no. 22011
In Stock
home
Home
Loading...
Technical Data
Downloads
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
10
Price Group
D2
List Price
196,90 €
Item Total
196,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC10-M30-RDZ3X
Contact Support