Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC5-M18-AZ3X-B3331/S250 | TURCK - Your Global Automation Partner
Capacitive sensor
BC5-M18-AZ3X-B3331/S250
Order ID no. 2305001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
1/2″
Design
Threaded barrel
Dimensions (L x W x H)
82 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
5
Switching element function
normally open NO
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
190,10 €
Item Total
190,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-M18-AZ3X-B3331/S250
Contact Support