Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-M30-RZ3X/S140 10M | TURCK - Your Global Automation Partner
Cable length 10 m
BC10-M30-RZ3X/S140 10M
Order ID no. 2309801
In Stock
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
10
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
10
Price Group
D2
List Price
247,70 €
Item Total
247,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC10-M30-RZ3X/S140 10M
Contact Support