Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC15-K34-FZ3X2-B3131 | TURCK - Your Global Automation Partner
Rated switching distance: 22.5 mm, Flush
BC15-K34-FZ3X2-B3131
Order ID no. 2310010
In Stock
home
Home
Loading...
Technical Data
Downloads
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
22.5
Price Group
D2
List Price
204,00 €
Item Total
204,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC15-K34-FZ3X2-B3131
Contact Support