Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC15-K34-RZ3X/S931 | TURCK - Your Global Automation Partner
Rated switching distance: 22.5 mm, Flush
BC15-K34-RZ3X/S931
Order ID no. 2310111
In Stock
home
Home
Loading...
Technical Data
Downloads
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
22.5
Price Group
D1
List Price
39,60 €
Item Total
39,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC15-K34-RZ3X/S931
Contact Support