Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC3-M30-RP4X/S338 | TURCK - Your Global Automation Partner
Capacitive Sensor
BC3-M30-RP4X/S338
Order ID no. 2501001
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.19
Electrical connection
Cable
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Rated switching distance (mm)
3
Switching element function
NC contact
Switching frequency (kHz)
0.1
Price Group
E1
List Price
187,30 €
home
Turck-Shop
Products
Others
BC3-M30-RP4X/S338
Item Total
187,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support