Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-M30-VP4X 8M | TURCK - Your Global Automation Partner
M30 × 1.5 threaded barrel
BC10-M30-VP4X 8M
Order ID no. 2502001
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
8
Design
Threaded barrel
Dimensions (L x W x H)
84 mm
Housing material
Metal
Housing quality
CuZn
Measuring principle
Capacitive
Mounting conditions
Flush
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
175,10 €
Item Total
175,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC10-M30-VP4X 8M
Contact Support