Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Cable length 4 m
BC10-M30-VP4X 4M
Order ID no. 2502002
In Stock
Price Group
E1
List Price
164,70 €
Item Total
164,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
BC10-M30-VP4X 4M
Technical Data
Downloads
Cable length (m)
4
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
10