Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BCF5-S18-RP4X/S90 7M | TURCK - Your Global Automation Partner
Capacitive sensor
BCF5-S18-RP4X/S90 7M
Order ID no. 2503009
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
7
Design
Threaded barrel
Dimensions (L x W x H)
74 mm
Electrical connection
Cable
Function
For highly viscous media
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Improved background suppression, Increased EMC protection, Suited for highly viscous media
Switching element function
NC contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
217,80 €
Item Total
217,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BCF5-S18-RP4X/S90 7M
Contact Support