Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BCF5-S18-AP4X-H1141/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BCF5-S18-AP4X-H1141/S250
Order ID no. 2503010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
83 mm
Electrical connection
Connector
Function
For highly viscous media
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Improved background suppression, Increased EMC protection, Suited for highly viscous media
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
193,20 €
Item Total
193,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BCF5-S18-AP4X-H1141/S250
Contact Support